Diodes Incorporated — Analog and discrete power solutions
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8

3D MSOP 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. MSOP-8

SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8

3D MSOP 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. MSOP-8

Back to Operational Amplifiers

AS2376Q

Low-Noise, Low Quiescent Current, Precision Operational Amplifier

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AS2376Q is a low noise (9.5nV/√Hz), low offset (25μV, maximum), operational amplifier that is precision optimized by using post-package trim. With a 5.5MHz bandwidth, the device is suitable for a wide array of filtering and control applications. The low voltage operation, low quiescent current of 950μA (maximum), and excellent PSRR makes the AS2376Q suitable for direct battery-powered applications and noise-sensitive applications with noisy low-voltage rails.

The dual AS2376Q is offered in the SO-8 (Standard) package, specified for operation from -40°C to +125°C. The device is qualified to AEC-Q100 Grade 1 with automotive-grade supporting PPAPs.

Feature(s)

  • Low Noise: 9.5nV/√Hz at 1kHz
  • 1Hz to 10Hz Noise: 0.8μVPP
  • Quiescent Current: 760μA (typical)
  • Low Offset Voltage: 5μV (typ)
  • Gain Bandwidth Product: 5.5MHz
  • Rail-to-Rail Input and Output
  • Single-Supply Operation
  • Supply Voltage: 2.2V to 5.5V
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The AS2376Q is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Auto pumps
  • Position sensors
  • Vehicle occupant detection sensors
  • Airbags
  • Onboard charges (OBC)
  • DC-DC converters
  • Battery management systems (BMS)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Automotive
AEC Qualified Yes
Number of Channels 2
Minimum Supply Voltage (V) 2.2 V
Maximum Supply Voltage (V) 5.5 V
Supply Current @ 5V (per Op Amp) (mA) 0.76 mA
Input Offset Voltage typ (mV) 0.005 mV
Input Bias Current typ (nA) 0.0002 nA
Minimum Input Common Mode Voltage (V) (V-) -0.1 V
Maximum Input Common Mode Voltage (V) (V+) +0.1 V
Output Current Source (mA) 5 mA
Output Current Sink (mA) 25 mA
Rail-Rail Input/ Output
Operating Ambient Temperature Range (°C) -40 to 125 °C

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity